text.skipToContent text.skipToNavigation

HBLPG040D00036MM

by multiple brands 

Catalog ID: HBLPG040D00036MM

SPLIT CORE PANEL MONITOR, 480A, 240V, 3PH DELTA, 36MM

Product Details

General

Series HBL Data Monitoring
Style Standard Device
Type Circuit Monitor
UPC 783585569468

Electrical Ratings

Current / Amperage Rating 480 A
Voltage Rating Description 240 VAC

Logistics

Carton Quantity 5