text.skipToContent text.skipToNavigation

HBLGW04000EUS1

by multiple brands 

Catalog ID: HBLGW04000EUS1

GATEWAY, 150 NODE, EMX, US1

Product Details

General

Color Black
Series HBL Data Monitoring
Style Standard Device
Type Ethernet Gateway
UPC 783585569130

Electrical Ratings

Voltage Rating Description 100 to 240 VAC

Logistics

Carton Quantity 10