text.skipToContent text.skipToNavigation

HBLGW04000LUS2

by multiple brands 

Catalog ID: HBLGW04000LUS2

GATEWAY, 30 NODE, EMX, US2

Product Details

General

Color Black
Series HBL Data Monitoring
Style Standard Device
Type Ethernet Gateway
UPC 783585569222

Electrical Ratings

Voltage Rating Description 100 to 240 VAC

Logistics

Carton Quantity 10

Resources/Downloads

Videos

InSight Data Monitoring