text.skipToContent text.skipToNavigation

HBLGW0400EEUS1

by multiple brands 

Catalog ID: HBLGW0400EEUS1

GATEWAY, 150 NODE, ETHERNET IP, US1

Product Details

General

Color Black
Series HBL Data Monitoring
Style Standard Device
Type Ethernet Gateway
UPC 783585569192

Electrical Ratings

Voltage Rating Description 100 to 240 VAC

Logistics

Carton Quantity 10

Resources/Downloads

Videos

InSight Data Monitoring