text.skipToContent text.skipToNavigation

HBLGW0400EEUS2

by Hubbell Wiring Device-Kellems 

Catalog ID: HBLGW0400EEUS2

GATEWAY, 150 NODE, ETHERNET IP, US2

Product Details

General

Color Black
Series HBL Data Monitoring
Style Standard Device
Type Ethernet Gateway
UPC 783585569291

Electrical Ratings

Voltage Rating Description 100 to 240 VAC

Logistics

Carton Quantity 10