text.skipToContent text.skipToNavigation

HBLRG508365

by multiple brands 

Catalog ID: HBLRG508365

SMART POWER CABLE, LKG, 50A, 240, 3PH

Product Details

General

Number Of Poles 2
Series HBL Data Monitoring
Style Standard Device
Type Power Cable
UPC 783585569376

Electrical Ratings

Current / Amperage Rating 50 A
Voltage Rating Description 3 phase 240 VAC

Conductor Related

Number Of Wires 3

Logistics

Carton Quantity 5