text.skipToContent text.skipToNavigation

HBLSG30L6L6

by multiple brands 

Catalog ID: HBLSG30L6L6

SMART POWER CABLE, L6, 30A, NEMA DEV

Product Details

General

Number Of Poles 2
Series HBL Data Monitoring
Style Standard Device
Type Power Cable
UPC 783585569345

Electrical Ratings

Current / Amperage Rating 30 A
Voltage Rating Description 240 VAC

Conductor Related

Number Of Wires 3

Logistics

Carton Quantity 5