WBP_HBL5262LC2_PRODIMAGE
WBP_HBL5262LC2_PRODIMAGE
play
Tamper-Resistant Receptacles
WBP_HBL5262LC1W_side-L_PRODIMAGE
+7
WBP_HBL5262LC2W_alt_PRODIMAGE
Discontinued

Straight Blade Devices, Logic Load Control Receptacles, Split Circuit, Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown.

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL5262LC2

Straight Blade Devices, Logic Load Control Receptacles, Split Circuit ,Industrial Grade, 15A 125V, 2-Pole 3-Wire Grounding, 5-15R, Brown.

  • Designed for Automatic Receptacle (plug load) Control
  • Half controlled face and downstream control
  • Low voltage wire control
  • Tamper Resistant… NOT Plug Resistant®

Product details

General

Color
Brown
EU RoHS Indicator
Contact Manufacturer
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Operating Temperature
0° to 40°C Relative Humidity (non-condensing) 0% to 95% (w/o impact)
Performance
  • Electrical: Current Interrupting Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical: Product Indentification: Ratings are a permanent part of the device
  • Terminal Accomodation: #14-10 AWG stranded or solid copper conductor only
  • Terminal Indentification: Terminals identified in accordance with UL498 and CSA (Brass, White, Green)
  • Environmental: Flammabilty: UL94V-2
  • Operating Location: Indoor Use Only
  • Operating Temperature: 0° to 40°C (32° to 104°F) Relative Humidity (non-condensing) 0% to 95% (w/o impact)
Series
Switched Receptacles
Style
Wired
UPC
783585427768

Dimensions

Display Size
Standard Sized Product
Weight
0.4 lb

Electrical Ratings

Amperage Rating
15 A
Connectivity
Back Wired
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Industry Standard(s)
  • cULus 498B SA UL File No. E481574
  • Fed. Spec. WC596G
  • Complies with:NEC Section 406.3 (E), ASHRAE 90.1 Section 8.4.2,California Title 24 Artcile 130.5(d)
  • NEMA WD-6 Compliant
Nema Rating
5-15R

Logistics

Carton Quantity
10