text.skipToContent text.skipToNavigation

HBL5362RFC2GN

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL5362RFC2GN

Straight Blade Devices,Wireless Switched ,Logic Load Control Receptacles,Fully controlled, Industrial Grade, 2-Pole 3-Wire Grounding, 20A 125V, 5-20R, Green

  • Designed for Automatic Receptacle (plug load) Control
  • Half controlled face and downstream control
  • Clear Connect/Vive Enabled wireless control
  • Tamper Resistant… NOT Plug Resistant®

Product Details

General

Application Logic Load Control Receptacles
Color Green
Number Of Poles 2-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature 0° to 40°C (32° to 104°F) Relative Humidity(non-condensing) 0% to 95% (w/o impact)
Performance
  • Electrical:Current Interrupting: Certified for current interrupting at full rated current
  • Dielectric Voltage: Withstands 2,000V minimum
  • Mechanical : Terminal Accomodation: #14-10 AWG stranded or solid copper conductor only
  • Terminal Indentification: Terminals identified in accordance with UL498 and CSA (Brass, White, Green)
  • Environmental: Flammabilty UL94V-2
  • Operating Location: Indoor Use Only
  • Operating Temperature: 0° to 40°C (32° to 104°F) Relative Humidity (non-condensing) 0% to 95% (w/o impact)
Series Switched Receptacles
Style Wireless
Type Fully Controlled
UPC 783585402109

Dimensions

Display Size Standard Sized Product
Weight 0.4 lb

Electrical Ratings

Amperage Rating 20 A
Connectivity Back Wired
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Voltage Rating 125 V
Voltage Rating Description 125 V

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #10 AWG

Certifications and Compliance

Industry Standard(s)
  • cULus 498B SA UL File No. E481574
  • Fed. Spec. WC596G
  • Complies with:NEC Section 406.3 (E), ASHRAE 90.1 Section 8.4.2,California Title 24
  • Artcile 130.5(d)
  • NEMA WD-6 Compliant
Nema Rating 5-20R

Logistics

Carton Quantity 10