text.skipToContent text.skipToNavigation

MSL30W1

by Bryant 

Catalog ID: MSL30W1

Switches and Lighting Control, Switch, Latching, Single Pole, 100mA 30V DC, White

Product Details

General

Color White
Series Dual
Style Switches
Type Accessories
UPC 781786195578

Electrical Ratings

Voltage Rating 24 VDC
Voltage Rating Description 24V DC

Resources/Downloads