text.skipToContent text.skipToNavigation

AD2000LA1

By Hubbell Wiring Device-Kellems 

Catalog ID: AD2000LA1

By Hubbell Wiring Device-Kellems
Catalog ID:  AD2000LA1
Occupancy Sensing Products, Wall Switch,Occupancy or Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC,120/277V AC, With Photocell, Light Almond
Add to List

More Options

Where to Buy

Product Details

General

Color Light Almond
Series Dual
Type Manual/Auto
UPC 783585413273

Electrical Ratings

Voltage Rating 120/277 VAC
Voltage Rating Description 120/277V AC

Logistics

Carton Quantity 50

Resources and Downloads