WBP_ADD2000GY1_front_PRODIMAGE
WBP_ADD2000GY1_front_PRODIMAGE
Discontinued

Switches and Lighting Control, Wall Switch Occupancy Sensor, Dual Technology, 0-10V Dimming, Selectable Auto/Manual On, 1-Relay, 120/277VAC, Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

ADD2000GY1

Switches and Lighting Control, Wall Switch Occupancy Sensor, Dual Technology, 0-10V Dimming, Selectable Auto/Manual On,1-Relay, 120/277VAC,Gray

Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.

  • Dual technology sensing combines the individual advantages of passive infrared and ultrasonic detection
  • Built in photocell with manual super saver mode for daylight harvesting
  • Impact resistant hard lens is standard and color matched to the switch
  • 0-10V Dimming with compatible IEC 60929 standard compliant ballasts/LED drivers

Product details

General

Color
Gray
EU RoHS Indicator
Contact Manufacturer
Operation
Selectable Auto On/Auto Off or Manual On/Auto Off
Type
Dual Tech with 0-10V Dimming
UPC
783585427836

Electrical Ratings

Voltage Rating
120/277 VAC

Logistics

Carton Quantity
10