text.skipToContent text.skipToNavigation

MSD2000GY1

by Bryant 

Catalog ID: MSD2000GY1

Occupancy Sensing Products, Wall Switch, Occupancy or Vacancy, Dual Tech, 1 Relay, 1000 Square Feet, 800W Incandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277V

Product Details

General

Color Gray
Series Dual
Type Manual/Auto
UPC 781786196537

Electrical Ratings

Voltage Rating 120/277 VAC
Voltage Rating Description 120/277V AC

Logistics

Carton Quantity 10

Resources/Downloads