




Brand: Hubbell Wiring Device-Kellems
Catalog ID: APD2001W1
Adaptive Dual Technology combines Ultrasonic and Passive Infrared technology, minimizing the risk of lights turning ON when the space is unoccupied. Once occupancy is detected by both technologies within the space lights are turned ON, only one technology is necessary to keep the lights ON. Adaptive technology provides better control. Hubbell’s patented breakthrough in advanced control feature smart microprocessors constantly monitoring the controlled area and adjust the sensitivity and timer based on environmental history. The optimum choice when performance is paramount.
Catalog Number
APD2001W1
Color
White
Product Family
Dimming Controls
Type
Manual
UPC
783585427157
Weight
0.35 lb
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277V AC
Carton Quantity
50