HUBBELL
WBP_WS2001NSGY_PRODIMAGE
WBP_WS2001NSGY_PRODIMAGE

Switches and Lighting Control, Wall Switch Occupancy Sensor, Passive Infrared, Manual On/Auto Off,1-Relay, Smart Nightlight,120/277VAC,Gray

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

WS2001NSGY

Switches and Lighting Control, Wall Switch Occupancy Sensor, Passive Infrared, Manual On/Auto Off,1-Relay, Smart Nightlight,120/277VAC,Gray

Standard Passive Infrared Technology requires a clear, unobstructed line of sight for detection, because it senses occupancy as movement of heat emitted from the body against the background space. A segmented Fresnel lens divides a coverage area into zones. Movement across zones is interpreted as occupancy. Excellent for small room control.

  • Smart Motion Activated Nightlight to provide illumination when the lights are OFF
  • Independent Timers for the Nightlight and Lighting Load
  • No Neutral Required
  • Matching wallplate included

Product details

General

Catalog Number

WS2001NSGY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Operation

Manual On/Auto Off

Type

Passive Infrared with Smart Nightlight

UPC

783585427911

Electrical Ratings

Voltage Rating

120/277 VAC

Logistics

Carton Quantity

10

Resources and downloads