text.skipToContent text.skipToNavigation

WS2001NSLA

by Hubbell Wiring Device-Kellems 

Catalog ID: WS2001NSLA

Switches and Lighting Control, Wall Switch Occupancy Sensor, Passive Infrared, Manual On/Auto Off,1-Relay, Smart Nightlight,120/277VAC,Light Almond

Product Details

General

Color Light Almond
Operation Manual On/Auto Off
Type Passive Infrared with Smart Nightlight
UPC 783585427935

Electrical Ratings

Voltage Rating 120/277 VAC

Logistics

Carton Quantity 10

Resources/Downloads

Installation/Instruction Manual (IOM)