WBP_AU2000BK1_PRODIMAGE
WBP_AU2000BK1_PRODIMAGE
WBP_AU2000BK1_plate_PRODIMAGE
Discontinued

Wall Switch, Occupancy or V ACancy, Ultrasonic, 800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC, 120/277V AC

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

AU2001BK1

Occupancy Sensing Products, WallSwitch,Occupancy or V ACancy, Ultrasonic, 1 Relay, 1000 Square Feet,800WIncandescent, 1000W Fluorescent @ 120V AC, 1800W Fluorescent @ 277VAC,120/277V AC, With Photocell, Black, USA

Ultrasonic (US) technology senses occupancy by bouncing sound waves (32 kHz - 45 kHz) off of objects and detecting a frequency shift between the emitted and reflected sound waves. Movement by a person or object within a space causes a shift in frequency, which the sensor interprets as occupancy. While US occupancy sensors have a limited range, they are excellent at detecting even minor motion such as typing and filing, and they do not require an unobstructed line-of sight. This makes US technology sensors ideal for an application like an office with cubicles or a restroom with stalls.

  • Manual ON (Vacancy)
  • Built in photocell with manual super saver mode for daylight harvesting
  • Designed for use on 120 or 277V AC circuits. No neutral needed for fast retrofits

Product details

General

Color
Black
EU RoHS Indicator
Contact Manufacturer
Series
Ultrasonic
Type
Manual
UPC
783585414492

Electrical Ratings

Voltage Rating
120/277 VAC
Voltage Rating Description
120/277V AC

Logistics

Carton Quantity
10