text.skipToContent text.skipToNavigation

3768

by Bryant 

Catalog ID: 3768

Locking Devices, Industrial, Flanged Inlet with Lift Cover and Gasket, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Steel Casing

Standard Product

Product Details

General

Application Extra Heavy Duty Industrial
Color Metallic
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Insulation Insulated Body
Item Type 50A Male Flanged Inlet-For Replacement Use
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Poles 3-Pole
OEM Brand Name Hubbell Bryant
Style Extra Heavy Duty
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type Flanged Inlet
UPC 781786652750

Dimensions

Dimensions 2.77 in x 3.50 in x 3.50 in
Display Size Standard Sized Product
Height 3.50 in
Length 2.77 in
Width 3.50 in

Electrical Ratings

Amperage Rating 50 A
Connectivity Pressure Terminal Screws
Current Rating 50 A
Dielectric Strength Withstands 3000V Minimum in
Voltage Rating 250 VDC/600 VAC
Voltage Rating Description 250 VDC/600 VAC
Wattage 30000

Conductor Related

Number Of Wires 4-Wire
Wire Size #18 AWG to #8 AWG

Logistics

Carton Quantity 5

Resources/Downloads