WBP_CS6369L_PRODIMAGE
WBP_CS6369L_PRODIMAGE
WBP_CS6369L_alt_PRODIMAGE

Locking Devices, Twist-Lock®, Economy, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

CS6369L

Locking Devices, Economy, Receptacle, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Low Cost Version

Product details

General

Application
Industrial Grade
Color
Metallic
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
50A Single Armored Heavy Duty Receptacle
Material - Mounting Hardware
Screw Mounting
Number Of Poles
3-Pole
Series
Replacement Part
Style
Heavy Duty
Type
Locking Receptacle
UPC
783585320700

Dimensions

Dimensions
3.30 in x 2.10 in x 2.40 in
Display Size
Standard Sized Product
Height
2.4 in
Length
3.3 in
Width
2.1 in

Electrical Ratings

Amperage Rating
50 A
Connectivity
Screw Terminals
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250V AC

Conductor Related

Number Of Wires
4-Wire
Wire Size
#14 AWG to #10 AWG

Logistics

Carton Quantity
30

Resources and downloads