text.skipToContent text.skipToNavigation

CS8365

By Bryant 

Catalog ID: CS8365

By Bryant
Catalog ID:  CS8365
Locking Devices, Industrial, Male Plug, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Heavy Duty Black
  • Super tough nylon housing offers better impact qualities
  • Stainless steel shroud protects contacts and prevents mismating
  • Box terminal with hex socket threaded slug, permits high clamping pressure on conductors without damaging strands
  • Thermoplastic polyester interior provides heat resistance and impact strength

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Extra Heavy Duty Industrial
Color Black
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type 50A Heavy Duty Male Plug
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 3-Pole
OEM Brand Name Hubbell Bryant
Style Extra Heavy Duty