WBP_CS8264_PRODIMAGE
WBP_CS8264_PRODIMAGE

Locking Devices, Industrial, Female Connector Body, 50A 480 V AC, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Brand:

Bryant

Catalog ID:

CS8464

Locking Devices, Industrial, Female Connector Body, 50A 480V AC, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

  • Box terminal with hex socket threaded slug, permits high clamping pressure on conductors without damaging strands
  • Thermoplastic polyester interior provides heat resistance and impact strength
  • Oversized contacts minimize operating temperature

Standard Product

Product details

General

Application
Heavy Duty Industrial
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
50A Heavy Duty Connector
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Style
Extra Heavy Duty
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786538191

Dimensions

Dimensions
6.50 in x 2.56 in x 2.56 in
Display Size
Standard Sized Product
Height
2.56 in
Length
6.5 in
Width
2.56 in

Electrical Ratings

Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current Rating
50 A
Voltage Rating
480 VAC
Voltage Rating Description
480 VAC

Conductor Related

Conductor Range
#6 AWG
Number of Conductors
3-Wire Grounding
Number Of Wires
3-Wire
Wire Size
#18 AWG to #8 AWG

Logistics

Carton Quantity
10

Resources and downloads