WBP_HBL26CM20_PRODIMAGE
WBP_HBL26CM20_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Corrosion Resistant Single Flush Receptacle, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, Yellow nylon

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL26CM20

Locking Devices, Twist-Lock®, Corrosion Resistant Single Flush Receptacle, 30A, 250V AC, 2 Pole, 3 Wire Grounding, NEMA L6-30R, Yellow nylon

  • Wire restraint recess for both back and side wiring, greatly reduces the possibility of loosening the terminal connection
  • Face color coding by voltage facilitates locating and mating of proper devices
  • Nickel plated brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems

Corrosion Resistant

Product details

General

Application
Heavy Duty Industrial/Marine
Color
  • Yellow
  • Jaune
Environmental Conditions
Corrosion Resistant
EU RoHS Indicator
No
Item Type
30A Corrosion Resistant Single Flush Receptacle
Listings
  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
  • Environmental - Moisture Resistance - IP20 Suitability
UPC
783585358505

Dimensions

Dimensions
3.28 in x 1.70 in x 1.31 in
Display Size
Standard Sized Product
Height
1.31 in
Length
3.28 in
Width
1.7 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Back and Side Wired Screw Terminals
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
250 VAC

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L6-30R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Engineering Drawing

Videos

Twist-Lock Devices
Insulgrip Twist-Lock and Straight Blade Devices