WBP_HBL27CM21_PRODIMAGE
WBP_HBL27CM21_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Marine Grade, Male Plug, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, L15-30P, Screw Terminal, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL27CM21

Locking Devices, Twist-Lock®, Marine Grade, Male Insulgrip® Plug, 30A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, NEMA L15-30P, Screw Terminal, Corrosion resistant, Yellow.

  • Nickel plated blades and stainless steel screws provide maximum corrosion resistance.
  • Ribbed nylon housing provides a secure grip and impact and chemical resistance.
  • Superior cord grip design protects terminations from excess strain.
  • Integral dust shield protects wiring chamber from dust or contaminants.

Corrosion Resistant

Product details

General

Application
Extra Heavy Duty Industrial/Marine
Color
  • Yellow
  • Jaune
Cord Range
0.350"-1.150" (9-29)
Environmental Conditions
Corrosion Resistant
EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
3
Item Type
30A Corrosion Resistant Insulgrip® Plug
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
Plugs
UPC
783585039572

Dimensions

Dimensions
2.33 in x 2.33 in x 2.75 in
Display Size
Standard Sized
Height
2.75 in
Length
2.33 in
Weight
0.3 lb
Width
2.33 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Three Phase
Voltage Rating
250 VAC
Voltage Rating Description
250 VAC

Conductor Related

Cable Range
0.350 - 1.150 in
Cord Type
All Listed Portables
Number Of Wires
4-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Listed to UL 498
  • Fed.Spec. W-C-596
  • Certified to CSA C22.2 No.42
Nema Rating
L15-30P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing