WBP_HBL23005GB_PRODIMAGE
WBP_HBL23005GB_PRODIMAGE

Locking Devices, Hubbellock, Industrial, Male Plug, 20A 125V/10A 250V DC/480V AC, 2-Pole 3-Wire Grounding, Non- NEMA, Screw Terminal, Black and White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL23005GB

Locking Devices, Hubbellock®, Industrial, Male Plug, 20A, 125V, 2-Pole 3-Wire Grounding, Nylon housing, thermoset interior, Non- NEMA, Screw Terminal, Black/White

The Hubbellock devices feature an exclusive design unlike any other in the industry. The unique design is built to provide the safest heavy duty device even in some of the harshest environments. These Hubbellock plugs and connector bodies are built with a super tough nylon housing for high impact resistance and a one of kind interior design for superior safety that Hubbell is known for. The male contacts are molded into the nose for damage resistance and completely eliminate the chance of deformity. Additionally, the plug as well as the connector retains power mechanical cord grips that not only secure the cable but also clamp down on the conductors in order to provide unrivaled strain relief. Inside the connector is Hubbell's unique safety design. With unparalleled box terminations the connector interior holds a spring-loaded safety shutter to provide the ultimate arc protection. Furthermore the exceptional heat and impact resistance is maintained by the thermoplastic interior contributing toa longer lasting device. In all, the one of a kind function of the Hubbellock devices provide a safe and dependable performance in the most demanding applications.

Product details

General

Color
Cord Range
0.320"-.660"(8.12-16.5)
EU RoHS Indicator
Contact Manufacturer
Item Type
20A Hubbellock® Plug
Material
Nylon
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - 2,000V minimum
  • Environmental - Flammability - HB or better
  • Environmental - Moisture Resistance - IP30 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #12 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
  • Plugs
  • Plugs
UPC
783585017389

Dimensions

Dimensions
1.72 in x 2.31 in x 3.22 in
Height
3.22 in
Length
1.72 in
Weight
0.25 lb
Width
2.31 in

Electrical Ratings

Amperage Rating
20 A
Current / Amperage Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Cable Range
0.320 - 0.660 in
Number Of Wires
3-Wire

Logistics

Carton Quantity
20
Pallet Quantity
3060