WBP_HBL23032B_PRODIMAGE
WBP_HBL23032B_PRODIMAGE

Locking Devices, Hubbellock, Industrial, Female Connector Body, 20A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Black and White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL23032B

Hubbellock® Industrial Female Connector Body, 20A 125V, 2-Pole 3-Wire Grounding housing, Thermoset interior, Non-NEMA, Screw Terminal.

  • Spring loaded safety shutter contains arcing when mating or un-mating devices under load
  • Spring loaded safety shutter automatically ejects the plug eliminating contact teasing
  • Box terminals in conjunction with screws with pressure pads provide maximum termination strength and dependabilit
  • Three-piece clamp assembly provides maximum strain relief and protects against entry of moisture and dust

Produit standard

Product details

General

Application
Color
Environmental Conditions
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
20A Grounding Hubbellock® Female Connector
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage Withstand - 2,000V minimum
  • Environmental - Flammability - HB or better
  • Environmental - Moisture Resistance - IP30 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C,Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #12 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
UPC
783585017556

Dimensions

Dimensions
1.63 in x 1.72 in x 3.56 in
Display Size
Standard
Height
3.56 in
Length
1.63 in
Weight
0.35 lb
Width
1.72 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Pressure Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Cable Range
0.320 - 0.660 in
Number Of Wires
3-Wire
Wire Size
#16 AWG to #12 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Listed to UL 498

Logistics

Carton Quantity
20