text.skipToContent text.skipToNavigation

HBL26401

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL26401

Locking Devices, Hubbellock®, Industrial, Cast Aluminum Receptacle Box, For use with 60A Hubbellock receptacles, Metallic

  • Rugged cast aluminum construction provides maximum strength and abuse resistance in harsh environments
  • Standard Product

    Product Details

    General

    Construction Cast
    Item Type 60A Hubbellock Receptacle Box
    Knockouts 1) 1.50" KO
    Material - Mounting Hardware Mounting Screws
    Number Of Outlets 1
    OEM Brand Name Hubbell Wiring Device-Kellems
    Performance Environmental - Moisture Resistance - IP44 Suitability
    Type Receptacle Box
    UPC 783585017259

    Dimensions

    Display Size Standard Sized Product
    Height 4.59 in
    Length 4.59 in
    Weight 1.5 lb
    Width 2.72 in

    Conductor Related

    Cable Entry Knock Outs

    Certifications and Compliance

    Industry Standard(s)
    • Certified to CSA Standard
    • Listed to UL Standard

    Logistics

    Carton Quantity 5

    Resources/Downloads