text.skipToContent text.skipToNavigation

4715ER

by Bryant 

Catalog ID: 4715ER

Locking Devices, Industrial, Flanged Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, White

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • All terminals are back and side wired
  • Brass mounting strap with stainless steel grounding clip

Standard Product

Product Details

General

Application Extra Heavy Duty Industrial Specification Grade
Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type 15A Flanged Receptacle
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Poles 2-Pole
OEM Brand Name Hubbell Bryant
Style Equipment Base
Type Flanged Receptacle
UPC 781786405707

Dimensions

Dimensions 1.84 in x 2.50 in x 1.68 in
Display Size Standard Sized Product
Height 1.68 in
Length 1.84 in
Width 2.50 in

Electrical Ratings

Amperage Rating 15 A
Connectivity Terminal Screws
Current Rating 15 A
Phase Single Phase
Voltage Rating 125 V
Voltage Rating Description 125V
Wattage 1875

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #8 AWG

Certifications and Compliance

Nema Rating L5-15R

Logistics

Carton Quantity 10

Resources/Downloads