WBP_70520NP_PRODIMAGE
WBP_70520NP_PRODIMAGE
WBP_70520NP_DustSeal_PRODIMAGE
WBP_70520NP_back_PRODIMAGE
+4
WBP_70520NP_side-R_PRODIMAGE

Locking Devices, Industrial, Male Plug, 20A 125V, 2-Pole3-Wire Grounding, L5-20P, Screw Terminal, Black and White

Brand:

Bryant

Catalog ID:

70520NP

Locking Devices, Industrial, Male Nylon Plug, 20A 125V, 2-Pole 3-Wire Grounding, L5-20P, Screw Terminal, Black and White.

Produit standard

Product details

General

Application
Color
Environmental Conditions
EU RoHS Indicator
Yes
Item Type
20A Triple Gripper Nylon Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Style
Internal Cord Clamp
Type
UPC
781786688629

Dimensions

Dimensions
2.13 in x 2.13 in x 2.86 in
Display Size
Standard Sized
Height
2.86 in
Length
2.13 in
Width
2.13 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Screw Terminals
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V

Conductor Related

Cord Type
All Listed Portables
Number Of Wires
3-Wire
Wire Size
#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating
L5-20P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
2250

Resources and downloads