WBP_70615DR_PRODIMAGE
WBP_70615DR_PRODIMAGE

Locking Devices, Industrial, Duplex Receptacle, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Screw Terminal, Brown

Brand:

Bryant

Catalog ID:

70615DR

Locking Devices, Industrial, Duplex Receptacle, 15A 250V, 2-Pole 3-Wire Grounding, L6-15R, Screw Terminal, Brown

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • Single point break-off tabs
  • Mounting strap tabs lock the body and base together

Standard Product

Product details

General

Application
Extra Heavy Duty Industrial Specification Grade
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
15A Duplex Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Style
Duplex Receptacle
Type
Receptacle
UPC
781786703506

Dimensions

Dimensions
3.28 in x 1.70 in x 1.17 in
Display Size
Standard Sized Product
Height
1.17 in
Length
3.28 in
Width
1.7 in

Electrical Ratings

Amperage Rating
15 A
Connectivity
Terminal Screws
Current Rating
15 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250V

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating
L6-15R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
2080

Resources and downloads