
Brand: Bryant
Catalog ID: 70630NCCR
Corrosion Resistant
Application
Extra Heavy Duty Industrial
Catalog Number
70630NCCR
Color
Yellow, White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
30A Triple Gripper Nylon Connector
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Style
Internal Cord Clamp
Type
Connector Body
UPC
781786706354
Dimensions
2.13 in x 2.13 in x 3.90 in
Display Size
Standard Sized
Height
3.9 in
Length
2.13 in
Width
2.13 in
Amperage Rating
30 A
Connectivity
Screw Terminals
Current Amperage Description
30 Amp
Current Rating
30 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
L6-30R
Cord Type
All Listed Portables
Carton Quantity
10