WBP_70820ER_PRODIMAGE
WBP_70820ER_PRODIMAGE

Locking Devices, Industrial, Flanged Receptacle, 20A 277V AC, 2-Pole 3-Wire Grounding, L7-20R, Screw Terminal, White

Brand:

Bryant

Catalog ID:

70720ER

Locking Devices, Industrial, Flanged Receptacle, 20A 277V AC, 2-Pole 3-Wire Grounding, L7-20R, Screw Terminal, White.

Standard Product

Product details

General

Application
Extra Heavy Duty Industrial Specification Grade
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
20A Flanged Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
Style
Equipment Base
Type
Flanged Receptacle
UPC
781786690004

Dimensions

Dimensions
2.88 in x 2.88 in x 2.02 in
Display Size
Standard Sized Product
Height
2.02 in
Length
2.88 in
Width
2.88 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Terminal Screws
Current Rating
20 A
Phase
Single Phase
Voltage Rating
277 VAC
Voltage Rating Description
277V AC
Wattage

Conductor Related

Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating
L7-20R

Logistics

Carton Quantity
10

Resources and downloads