WBP_70820MB_PRODIMAGE
WBP_70820MB_PRODIMAGE

Locking Devices, Industrial, Flanged Inlet, 20A 277V AC, 2-Pole 3-Wire Grounding, L7-20P, Screw Terminal, White

Brand:

Bryant

Catalog ID:

70720MB

Locking Devices, Industrial, Flanged Inlet, 20A 277V AC, 2-Pole 3-Wire Grounding, L7-20P, Screw Terminal, White

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Standard Product

Product details

General

Application
Extra Heavy Duty Industrial
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Insulation
Insulated Body
Item Type
20A Flanged Inlet
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Style
Equipment Base
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Flanged Inlet
UPC
781786690066

Dimensions

Dimensions
2.88 in x 2.88 in x 2.02 in
Display Size
Standard Sized Product
Height
2.02 in
Length
2.88 in
Width
2.88 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Screw Terminals
Current Rating
20 A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
277 VAC
Voltage Rating Description
277V AC
Wattage

Conductor Related

Number Of Wires
3-Wire
Wire Size
#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating
L7-20P

Logistics

Carton Quantity
10

Resources and downloads