WBP_70720NP_PRODIMAGE
WBP_70720NP_PRODIMAGE
WBP_70720NP_alt_PRODIMAGE
WBP_70720NP_side-L_PRODIMAGE
+2
WBP_70720NP_front_PRODIMAGE

Locking Devices, Industrial, Male Plug, 20A 277V AC, 2-Pole 3-Wire Grounding, L7-20P, Screw Terminal, Black and White

Brand:

Bryant

Catalog ID:

70720NP

Locking Devices, Industrial, Male Nylon Plug, 20A 277V AC, 2-Pole 3-Wire Grounding, L7-20P, Screw Terminal, Black and White.

Standard Product

Product details

General

Application
Extra Heavy Duty Industrial
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
20A Triple Gripper Nylon Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Style
Internal Cord Clamp
Type
Plugs
UPC
781786690127

Dimensions

Dimensions
2.13 in x 2.13 in x 2.86 in
Display Size
Standard Sized
Height
2.86 in
Length
2.13 in
Width
2.13 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Screw Terminals
Current Rating
20 A
Phase
Single Phase
Voltage Rating
277 VAC
Voltage Rating Description
277 VAC

Conductor Related

Cord Type
All Listed Portables
Number Of Wires
3-Wire
Wire Size
#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating
L7-20P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10
Pallet Quantity
2340

Resources and downloads