text.skipToContent text.skipToNavigation

71030MB

by Bryant 

Catalog ID: 71030MB

Locking Devices, Industrial, Flanged Inlet, 30A 125/250V, 3-Pole 3-Wire Non-Grounding, L10-30P, Screw Terminal, White.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Standard Product

Product Details

General

Application Extra Heavy Duty Industrial
Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Insulation Insulated Body
Item Type 30A Flanged Inlet
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Poles 3-Pole
OEM Brand Name Hubbell Bryant
Style Equipment Base
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type Flanged Inlet
UPC 781786692664

Dimensions

Display Size Standard Sized Product
Height 2.02 in
Length 2.88 in
Width 2.88 in

Electrical Ratings

Amperage Rating 30 A
Connectivity Screw Terminals
Current Rating 30 A
Dielectric Strength Withstands 3500V
Voltage Rating 125/250 VAC
Voltage Rating Description 125/250V AC
Wattage 7500

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #8 AWG

Certifications and Compliance

Nema Rating L10-30P

Logistics

Carton Quantity 10

Resources/Downloads