text.skipToContent text.skipToNavigation

71120MB

by Bryant 

Catalog ID: 71120MB

Locking Devices, Industrial, Flanged Inlet, 20A 3-Phase Delta 250V AC, 3-Pole 3-Wire Non-Grounding, L11-20P, Screw Terminal, White.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Standard Product

Product Details

General

Application Extra Heavy Duty Industrial
Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Insulation Insulated Body
Item Type 20A Flanged Inlet
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Poles 3-Pole
OEM Brand Name Hubbell Bryant
Style Equipment Base
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type Flanged Inlet
UPC 781786693364

Dimensions

Dimensions 2.88 in x 2.88 in x 2.02 in
Display Size Standard Sized Product
Height 2.02 in
Length 2.88 in
Width 2.88 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Screw Terminals
Current Rating 20 A
Dielectric Strength Withstands 3000V Minimum
Voltage Rating 3 Phase 250 VAC
Voltage Rating Description 3 Phase 250V AC
Wattage 5000

Conductor Related

Number Of Wires 3-Wire
Wire Size #18 AWG to #8 AWG

Certifications and Compliance

Nema Rating L11-20P

Logistics

Carton Quantity 10

Resources/Downloads