WBP_71230NP_PRODIMAGE
WBP_71230NP_PRODIMAGE

Locking Devices, Industrial, Male Plug, 30A 3- Phase Delta 600V AC, 3-Pole 3-Wire Non Grounding, L13-30P, Screw Terminal, Black and White

Brand:

Bryant

Catalog ID:

71330NP

Locking Devices, Industrial, Male Plug, 30A 3- Phase Delta 600V AC, 3-Pole 3-Wire Non Grounding, L13-30P, Screw Terminal, Black and White

  • Hand grip features wide-rib, non-slip design
  • Configuration-specific plug face surrounds blades to prevent infiltration of contaminants
  • Captive, combination Slot/Phillips assembly screws
  • Double wall construction for extra durability
  • Neutral blade is nickel-plated for easy identification
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention

Standard Product

Product details

General

Application
Extra Heavy Duty Industrial
Color
Black, White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
30A Triple Gripper Nylon Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Bryant
Style
Internal Cord Clamp
Type
Plugs
UPC
781786694828

Dimensions

Dimensions
2.13 in x 2.13 in x 2.86 in
Display Size
Standard Sized
Height
2.86 in
Length
2.13 in
Width
2.13 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Screw Terminals
Current Rating
30 A
Phase
Three Phase
Voltage Rating
3 Phase 600 VAC
Voltage Rating Description
3 Phase 600 VAC

Conductor Related

Cord Type
All Listed Portables
Number Of Wires
3-Wire
Wire Size
#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating
L13-30P
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads