text.skipToContent text.skipToNavigation

71830ER

by Bryant 

Catalog ID: 71830ER

Locking Devices, Industrial, Flanged Receptacle, 30A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non-Grounding, L18-30R, Screw Terminal, White

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Standard Product

Product Details

General

Application Extra Heavy Duty Industrial Specification Grade
Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type 30A Flanged Receptacle
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Poles 4-Pole
OEM Brand Name Hubbell Bryant
Style Equipment Base
Type Flanged Receptacle
UPC 781786698406

Dimensions

Dimensions 2.88 in x 2.88 in x 2.02 in
Display Size Standard Sized Product
Height 2.02 in
Length 2.88 in
Width 2.88 in

Electrical Ratings

Amperage Rating 30 A
Connectivity Terminal Screws
Current Rating 30 A
Phase Three Phase
Voltage Rating 3 Phase Y 120/208 VAC
Voltage Rating Description 3 Phase Y 120/208V AC
Wattage 6240

Conductor Related

Number Of Wires 4-Wire
Wire Size #14 AWG to #8 AWG

Certifications and Compliance

Nema Rating L18-20R

Logistics

Carton Quantity 10

Resources/Downloads