WBP_72130FR_PRODIMAGE
WBP_72130FR_PRODIMAGE

Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding, L23-30R, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

72330FR

Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase Wye 347/600V AC, 4-Pole 5-Wire Grounding, L23-30R, Screw Terminal, Black

  • Combination back and side wiring terminals accept #14 through #8 AWG solid or stranded conductors
  • Heavy duty mounting straps are nickel-plated to resist corrosion, wide width design assures secure assembly
  • NEMA rating and configuration are molded into face for easy identification
  • One-piece, rivetless copper-alloy contact design reduces heat buildup and provides secure blade retention

Standard Product

Product details

General

Application
Extra Heavy Duty Industrial Specification Grade
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
30A Single Nylon Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
4-Pole
OEM Brand Name
Hubbell Bryant
Style
Single Receptacle
Type
Receptacle
UPC
781786702936

Dimensions

Dimensions
3.28 in x 1.70 in x 1.24 in
Display Size
Standard Sized Product
Height
1.24 in
Length
3.28 in
Width
1.7 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Terminal Screws
Current Rating
30 A
Phase
Three Phase
Voltage Rating
3 Phase Y 347/600 VAC
Voltage Rating Description
3 Phase Y 347/600V AC

Conductor Related

Number Of Wires
5-Wire
Wire Size
#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating
L23-30R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads