text.skipToContent text.skipToNavigation

7414

By Bryant 

Catalog ID: 7414

By Bryant
Catalog ID:  7414
Locking Devices, Industrial, Female Nylon Connector Body, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black and White

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Heavy Duty Industrial
Color Sentinel Yellow
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Insulation Insulated Body
Item Type 20A Nylon Connector-For Replacement Use
Material Composite
Material - Mounting Hardware Cord Mounted
Number Of Poles 4-Pole
OEM Brand Name Hubbell Bryant
Style