text.skipToContent text.skipToNavigation

7417

By Bryant 

Catalog ID: 7417

By Bryant
Catalog ID:  7417
Locking Devices, Industrial, Flush Receptacle, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black, Mounted to 4" Round Cover

7410 Mounted to a 4" Round Cover

Add to List

More Options

Where to Buy

Product Details

General

Application Extra Heavy Duty Industrial Specification Grade
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type 20A Single Receptacle-For Replacement Use
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Poles 4-Pole
OEM Brand Name Hubbell Bryant
Style Single Receptacle
Type Receptacle