text.skipToContent text.skipToNavigation

7556MB

By Bryant 

Catalog ID: 7556MB

By Bryant
Catalog ID:  7556MB
Locking Devices, Industrial, Flanged Inlet, 10A 250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

Standard Product

Add to List

More Options

Where to Buy

Product Details

General

Application Extra Heavy Duty Industrial
Color White
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Insulation Insulated Body
Item Type 10A Triple Gripper Flanged Inlet Non-NEMA
Material Composite
Material - Mounting Hardware Screw Mounting
Number Of Poles 3-Pole
OEM Brand Name Hubbell Bryant
Style Equipment Base
Temperature Rating Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type Flanged Inlet
UPC 781786405356

Dimensions

Dimensions 1.84 in x 2.38 in x 1.68 in
Display Size Standard Sized Product
Height 1.68 in
Length 1.84 in
Width 2.38 in

Electrical Ratings

Amperage Rating 10 A
Connectivity Screw Terminals
Current Rating 10 A
Dielectric Strength Withstands 3000V Minimum in
Voltage Rating 250 V
Voltage Rating Description 250V
Wattage 2500

Conductor Related

Number Of Wires 3-Wire
Wire Size #14 AWG to #10 AWG

Certifications and Compliance

Nema Rating Non-NEMA

Logistics

Carton Quantity 10

Resources and Downloads