WBP_7565NCCR_PRODIMAGE
WBP_7565NCCR_PRODIMAGE

Locking Devices, Marine Grade, Female Connector Body, 15A 125V/10A 250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Yellow

Brand:

Bryant

Catalog ID:

7565NCCR

Locking Devices, Marine Grade, Female Connector Body, 10A 250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Corrosion-Resistant, Yellow.

Corrosion Resistant

Product details

General

Application
Heavy Duty Industrial
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Insulation
Insulated Body
Item Type
10A Triple Gripper Nylon Connector Non-NEMA
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
Style
Internal Cord Clamp
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.
Type
Connector Body
UPC
781786010604

Dimensions

Dimensions
1.53 in x 1.53 in x 2.95 in
Display Size
Standard Sized Product
Height
2.95 in
Length
1.53 in
Width
1.53 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Screw Terminals
Current Rating
20 A
Voltage Rating
250 V
Voltage Rating Description
250 V

Conductor Related

Conductor Range
#14 AWG to #12 AWG
Number of Conductors
3-Wire Non-Grounding
Number Of Wires
3-Wire
Wire Size
#14 AWG to #10 AWG

Certifications And Compliance

Nema Rating
Non-NEMA

Logistics

Carton Quantity
10

Resources and downloads