WBP_9965NB_PRODIMAGE
WBP_9965NB_PRODIMAGE

Locking Devices, Locking Devices, Industrial, Male Plug, 20A 125/250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Black

Brand:

Bryant

Catalog ID:

9965NB

Locking Devices, Industrial, Male Nylon Plug, 20A 125/250V AC, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

Entertainment Industry Version

Product details

General

Application
Extra Heavy Duty Industrial
Color
All Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Nylon Plug-For Replacement Use
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
3-Pole
OEM Brand Name
Hubbell Bryant
Style
Internal Cord Clamp
Type
Plugs
UPC
781786616868

Dimensions

Dimensions
2.11 in x 2.11 in x 2.60 in
Display Size
Standard Sized
Height
2.6 in
Length
2.11 in
Width
2.11 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Screw Terminals
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC
Wattage

Conductor Related

Cord Type
All Listed Portables
Number Of Wires
3-Wire
Wire Size
#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating
Non-NEMA

Logistics

Carton Quantity
10

Resources and downloads