WBP_FSL1NP_PRODIMAGE
WBP_FSL1NP_PRODIMAGE

Locking Devices, Industrial, Male Plug, 30A 120V 400Hz, 2-Pole 3-Wire Grounding, FSL2P, Screw Terminal, Black and White

Brand:

Bryant

Catalog ID:

FSL2NP

Locking Devices, Industrial, Male Plug, 30A 120V 400Hz, 2-Pole 3-Wire Grounding, NEMA FSL2, Screw Terminal, Black and White.

  • Hand grip features wide-rib, non-slip design
  • Configuration-specific plug face surrounds blades to prevent infiltration of contaminants
  • Captive, combination Slot/Phillips assembly screws
  • Double wall construction for extra durability
  • Neutral blade is nickel-plated for easy identification
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention
  • Designed, tested and approved for use on 400 Hz (400 cycles per second) circuits

Standard Product

Product details

General

Application
Extra Heavy Duty Industrial
Color
Black, White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
30A Triple Gripper Nylon Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Style
Internal Cord Clamp
Type
Plugs
UPC
781786638273

Dimensions

Dimensions
2.13 in x 2.13 in x 2.86 in
Display Size
Standard Sized
Height
2.86 in
Length
2.13 in
Width
2.13 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Screw Terminals
Current Rating
30 A
Phase
Single Phase
Voltage Rating
120 V
Voltage Rating Description
120 V

Conductor Related

Cord Type
All Listed Portables
Number Of Wires
3-Wire
Wire Size
#18 AWG to #8 AWG

Certifications And Compliance

Nema Rating
FSL2-P

Logistics

Carton Quantity
10

Resources and downloads