WBP_HBL2310M1_PRODIMAGE
WBP_HBL2310M1_PRODIMAGE

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Red

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2310M1

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Red

  • High-impact, abuse-resistant nylon face
  • Wire restraint recess for both back and side wiring, greatly reduces the possibility of loosening the terminal connection
  • Face color coding by voltage facilitates locating and mating of proper devices
  • All-brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems

Modified Color

Product details

General

Application
Heavy Duty Industrial
Color
Red
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
Single
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
UPC
783585238579

Dimensions

Display Size
Standard Sized Product

Electrical Ratings

Amperage Rating
20 A
Connectivity
Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC

Conductor Related

Number Of Wires
3-Wire Grounding
Wire Size
#12 AWG to #10 AWG

Certifications And Compliance

Nema Rating
L5-20R

Logistics

Carton Quantity
10
Pallet Quantity
4050

Resources and downloads