WBP_HBL2313BK_PRODIMAGE
WBP_HBL2313BK_PRODIMAGE
play
Insulgrip Twist-Lock and Straight Blade Devices
play
Twist-Lock Devices

Locking Devices, Twist-Lock®, Industrial, Female Connector Body, 20A 125V, 2-Pole 3-Wire Grounding, L5-20R, Screw Terminal, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2313BK

Twist-Lock® Industrial 20A Female Connector, 125V, 2-Pole, 3-Wire Grounding, NEMA L5-20R Nylon.

Ribbed nylon housing provides a secure grip and impact and chemical resistance

Produit standard

Product details

General

Application
Color
  • Black
  • Noir
Cord Range
0.360"-0.930" (9-24)
Environmental Conditions
EU RoHS Indicator
Yes
Horsepower - Maximum
1
Insulation
Insulated Body
Item Type
20A Insulgrip® Connector
Material
Nylon
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94 or CSA 22.2 No. 0.6
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Temperature Rating
Maximum continu : 75° C ; Minimum continu : -40° C sans impact, -25° avec impact.
Type
UPC
783585172194

Dimensions

Dimensions
2.26 in x 2.26 in x 3.86 in
Display Size
Standard
Height
3.86 in
Length
2.26 in
Weight
0.35 lb
Width
2.26 in

Electrical Ratings

Amperage Rating
20 A
Connectivity
Screw Terminals
Current / Amperage Rating
20 A
Current Rating
20 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC

Conductor Related

Cable Range
0.360 - 0.930 in
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L5-20R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
30
Pallet Quantity
2550

Resources and downloads