text.skipToContent text.skipToNavigation

HBL2450

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL2450

Locking Devices, Twist-Lock®, Industrial, Single Flush Receptacle, 20A 3-Phase WYE 277/480 AC, 4-Pole 4-Wire Non- Grounding, NEMA L19-20R, Screw Terminal, Nylon face, Back and side wire, Black

  • Wire restraint recess for both back and side wiring, greatly reduces the possibility of loosening the terminal connection
  • Face color coding by voltage facilitates locating and mating of proper devices
  • All-brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems

Standard

Product Details

General

Application Heavy Duty Industrial
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Horsepower - Maximum 5
Item Type Single Flush Receptacles
Material Nylon
Material - Mounting Hardware Screw Mounting
Number Of Poles 4-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C, Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type Single Flush Receptacle
UPC 783585235813

Dimensions

Dimensions 3.28 in x 1.7 in x 1.24 in
Display Size Standard Sized Product
Height 1.24 in
Length 3.28 in
Weight 0.3 lb
Width 1.7 in

Electrical Ratings

Amperage Rating 20 A
Connectivity Back and Side Wired Screw Terminals
Current / Amperage Rating 20 A
Current Rating 20 A
Dielectric Strength Withstands 2,000V minimum
Phase 3 Phase WYE
Voltage Rating 3 Phase WYE 277/480 VAC
Voltage Rating Description 3 Phase WYE 277/480 VAC
Wattage 9600 W

Conductor Related

Number Of Wires 4-Wire
Wire Size #16 AWG to #8 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating L19-20R

Logistics

Carton Quantity 10

Resources/Downloads

Videos

Insulgrip Twist-Lock and Straight Blade Devices

Twist-Lock Devices

Installation/Instruction Manual (IOM)