WBP_HBL2613SR_PRODIMAGE
WBP_HBL2613SR_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Connector Body, Reversed Service, Industrial Grade, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, White

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2613SR

Locking Devices, Twist-Lock®, Connector Body, Reversed Service, Industrial Grade, 30A 125V, 2-Pole 3-Wire Grounding, L5-30P, White.

  • Alignment arrows with lock and unlock symbols provide a visual indication that devices are properly connected
  • Superior cord grip design protects terminations from excess strain
  • UL Type 4X Environmental seal protects connection while in use.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Horsepower - Maximum
2
Item Type
30A Watertight Safety-Shroud® Reverse Service Connector
Number Of Poles
2-Pole
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - HB or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
Connector Body
UPC
783585458090

Dimensions

Dimensions
2.94 in x 2.94 in x 5.5 in
Height
5.5 in
Length
2.94 in
Width
2.94 in

Electrical Ratings

Amperage Rating
30 A
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 VAC
Voltage Rating Description
125 VAC

Conductor Related

Cable Range
0.350 - 1.150 in
Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L5-30R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Engineering Drawing

Videos

Twist-Lock Devices
Insulgrip Twist-Lock and Straight Blade Devices