WBP_HBL2650_PRODIMAGE
WBP_HBL2650_PRODIMAGE
play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 600V AC, 2-Pole 3-Wire Grounding, L9-30R, Screw Terminal, Black

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL2650

Locking Devices, Twist-Lock®, Industrial, Flush Receptacle, 30A 600V AC, 2-Pole 3-Wire Grounding, L9-30R, Screw Terminal, Black.

Standard

Product details

General

Application
Color
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
30A Grounding Single Flush Receptacle
Material
Nylon
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical - Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C Minimum -40°C (w/o impact)
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only.
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
Type
  • Single Flush Receptacle
  • Single Flush Receptacle
UPC
783585236070

Dimensions

Dimensions
3.28 in x 1.7 in x 1.31 in
Display Size
Standard Sized Product
Height
1.31 in
Length
3.28 in
Weight
0.3 lb
Width
1.7 in

Electrical Ratings

Amperage Rating
30 A
Connectivity
Back and Side Wired
Current / Amperage Rating
30 A
Current Rating
30 A
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
600 VAC
Voltage Rating Description
600 VAC

Conductor Related

Number Of Wires
3-Wire
Wire Size
#16 AWG to #8 AWG

Certifications And Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating
L9-30R
Standards - RoHS Compliance Status
CM

Logistics

Carton Quantity
10

Resources and downloads

Installation Manuals

Videos

play
Twist-Lock Devices
play
Insulgrip Twist-Lock and Straight Blade Devices

Engineering Drawing