text.skipToContent text.skipToNavigation

HBL2660

by Hubbell Wiring Device-Kellems 

Catalog ID: HBL2660

Locking Devices, Twist-Lock®, Single Flush Receptacle, 30A, 125/250V AC, 3 Pole, 3 Wire Non-Grounding, NEMA L10-30R, Nylon face, back and side wire, Black

  • Wire restraint recess for both back and side wiring, greatly reduces the possibility of loosening the terminal connection
  • Face color coding by voltage facilitates locating and mating of proper devices
  • All-brass mounting and grounding system provides a lower resistance ground path and greater resistance to corrosion than steel mounting systems

Standard

Product Details

General

Application Heavy Duty Industrial
Color Black
Environmental Conditions Indoor Dry Unless Protected By Additional Means
Item Type 30A Single Flush Receptacle
Listings
  • UL 498
  • Fed.Spec. W-C-596
  • CSA C22.2 No.42
Material Nylon
Material - Mounting Hardware Screw Mounting
Number Of Poles 3-Pole
OEM Brand Name Hubbell Wiring Device-Kellems
Operating Temperature Maximum continuous 75°C and minimum -40°C without Impact
Performance
  • Electrical-Current Interrupting - Certified for current interrupting at full rated current
  • Electrical - Dielectric Voltage - Withstands 2,000V minimum
  • Mechanical - Terminal Accommodation - #16 AWG - #8 AWG solid or stranded copper wire only
  • Mechanical - Terminal Identification - Terminals identified in accordance with UL 498
  • Environmental - Flammability - V2 or better per UL94/CSA 22.2 No.0.17
  • Environmental - Moisture Resistance - IP20 Suitability
  • Environmental - Operating Temperatures - Maximum Continuous 75°C
  • Minimum -40°C (w/o impact)
UPC 783585456775

Dimensions

Display Size Standard Sized Product

Electrical Ratings

Amperage Rating 30 A
Connectivity Back and Side Wired Screw Terminals
Current / Amperage Rating 30 A
Current Rating 30 A
Dielectric Strength Withstands 2,000V minimum
Phase Single Phase
Voltage Rating 125/250 VAC
Wattage 7500 W

Conductor Related

Number Of Wires 3-Wire
Wire Size #16 AWG to #8 AWG

Certifications and Compliance

Industry Standard(s)
  • Certified to CSA C22.2 No.42
  • Fed.Spec. W-C-596
  • Listed to UL 498
Nema Rating L10-30R

Resources/Downloads

Videos

Insulgrip Twist-Lock and Straight Blade Devices